??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Lightnet
Description
Floor
Bill of material
Cubic Evolution Floor F2
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSOR
diffusor
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCE_DIFF
distance diff
DISTANCE_OF_LIGHT
distance of light
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HEIGHT
height
HOST
host
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TOTAL_HEIGHT
total height
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
WIDTH_OF_FRAME
width of frame
NAME
name
HEIGHT_OF_FOOT
height of foot
HEIGHT_OF_MAST
height of mast
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
HEIGHT_OF_HEAD
height of head
HEIGHT_OF_THE_BASE
height of the base
MAST_RADIUS
mast radius
L
l
LENGTH_OF_MAST
length of mast
WIDTH_OF_MAST
width of mast
CONNECTOR_HEIGHT
connector height
CONNECTOR_WIDTH
connector width
INDIRECT_LENGTH
indirect length
LENGTH
length
WIDTH
width
FOOT_WIDTH
foot width
HEAD_WIDTH
head width
WIDTH_OF_CUTOUT
width of cutout
ALWAYS_VERTICAL
always vertical
DIFFUSOR_WIDTH
diffusor width
MAST_HEIGHT
mast height
MAST_WIDTH
mast width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions