??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Darø
Description
Floor Lamps
Bill of material
Paso Wood 50 F1, oak-black
ORDERNO
COLOUR
colour
DEPTH
depth
50,0
EAN
ean
HEIGHT
height
158,0
INSTALLATION
installation
ITEM_NO_
item no.
LIGHT_SOURCE
light source
Excl.
MATERIAL
material
PRODUCT_NAME
product name
TYPE
type
floor lamp
WATT_SOCKET_VOLT
watt-socket-volt
100W - E27 - 240V
WIDTH
width
50,0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions