??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Floor
Bill of material
Time LED floor
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
HOST
host
0
LIGHT_SOURCE
light source
MASSUNIT
massunit
1
NEDLJUS
nedljus
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
UPPLJUS
uppljus
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
COLOR_FILTER
color filter
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
EMIT_FROM_LINE_LENGTH
emit from line length
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
LIGHT_LOSS_FACTOR
light loss factor
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions