??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caroma
Description
Flickmixer Plus Basin Mixer
Bill of material
Flickmixer Plus Basin Mixer
ORDERNO
Flickmixer Plus Basin Mixer
ASSEMBLY_CODE
assembly code
C1030210
CARE_LEVER
care lever
0
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.58
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
WELS 5 Star rated, 6L/min
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.58
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
4550.045A
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
2013.1
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
STANDARD_LEVER
standard lever
1
TYPE_COMMENTS
type comments
Dorf Flickmixer Plus Basin Mixer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.dorf.com.au/
VENT_CONNECTION
vent connection
0
WARM_OPTION
warm option
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Flickmixer Plus Basin Mixer
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions