??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fujitsu
Description
Flexible multi system indoor general 14 18 kbtu floor console conn back ab g
Bill of material
flexible_multi_system_indoor_general_14_18_kbtu_floor_console_conn_back_ab_g__ab_g14_18lvta
VARIANTNAME
AB*G14-18LVTA
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
AVAILABLEVOLTAGERANGE
Available voltage range
198-264 V
CAPACITY
Capacity
4.0kW Class
CLEARANCEOFFSETTOP
Clearance Offset Top
0.000 mm
CLEARANCEOFFSETRIGHT
Clearance Offset Right
300.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
300.000 mm
CLEARANCEOFFSETFRONT
Clearance Offset Front
0.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
0.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
0.000 mm
WIDTH
Width
990.000 mm
VOIDDEPTH
Void Depth
10.000 mm
POWERCONNECTIONOFFSETRIGHT
Power Connection Offset Right
141.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
28.000 mm
LIQUIDCONNECTIONRADIUS
Liquid Connection Radius
3.2 mm
LIQUIDCONNECTIONOFFSETRIGHT
Liquid Connection Offset Right
67.000 mm
LIQUIDCONNECTIONOFFSETBOTTOM
Liquid Connection Offset Bottom
42.000 mm
LIQUIDCONNECTIONDIAMETER
Liquid Connection Diameter
6.4 mm
HEIGHT
Height
655.000 mm
GASCONNECTIONDIAMETER
Gas Connection Diameter
12.7 mm
GASCONNECTIONRADIUS
Gas Connection Radius
6.35 mm
GASCONNECTIONOFFSETRIGHT
Gas Connection Offset Right
72.000 mm
GASCONNECTIONOFFSETBOTTOM
Gas Connection Offset Bottom
77.000 mm
DEPTH
Depth
199.000 mm
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
16.000 mm
CONDENSATEDRAINCONNECTIONOFFSETLEFT
Condensate Drain Connection Offset Left
124.000 mm
CONDENSATEDRAINCONNECTIONOFFSETBOTTOM
Condensate Drain Connection Offset Bottom
43.000 mm
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
φ25.0(I.D.)_ φ32.0(O.D)
URL
http://www.fujitsu-general.com/index.html
REFRIGERANTUSED
Refrigerant Used
R410A
PRODUCTWEIGHT
Product Weight
27 kg
PRODUCTNAME
Product Name
Flexible Multi System
OPERATIONTEMPERATURERANGEHEATING
Operation temperature range_Heating
16 to 30 C.degree
OPERATIONTEMPERATURERANGECOOLING
Operation temperature range_Cooling
18 to 32 C.degree
OPERATIONHUMIDITYRANGECOOLING
Operation humidity range_Cooling
80 or less
MODEL
Model
AB*G14LVTA
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
COPYRIGHT
Copyright ©
Copyright©2010-2011 Fujitsu General Limited. All rights reserved.
CONNECTIONPIPEMETHOD
Connection pipe Method
Flare
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions