??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fujitsu
Description
Flexible multi system branch box general 3port ceiling utp
Bill of material
flexible_multi_system_branch_box_general_3port_ceiling_utp__utp_py03a
VARIANTNAME
UTP-PY03A
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
AVAILABLEVOLTAGERANGE
Available voltage range
198-264V
CLEARANCEOFFSETTOP
Clearance Offset Top
0.000 mm
CLEARANCEOFFSETRIGHT
Clearance Offset Right
530.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
360.000 mm
CLEARANCEOFFSETFRONT
Clearance Offset Front
330.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
1900.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
0.000 mm
POWERCONNECTIONOFFSETFRONT
Power Connection Offset Front
34.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
164.000 mm
MAINLIQUIDCONNECTIONRADIUS
Main Liquid Connection Radius
4.76 mm
MAINLIQUIDCONNECTIONPROTRUSION
Main Liquid Connection Protrusion
154.000 mm
MAINLIQUIDCONNECTIONOFFSETTOP
Main Liquid Connection Offset Top
75.000 mm
MAINLIQUIDCONNECTIONOFFSETBACK
Main Liquid Connection Offset Back
75.000 mm
MAINLIQUIDCONNECTIONDIAMETER
Main Liquid Connection Diameter
9.52 mm
MAINGASCONNECTIONRADIUS
Main Gas Connection Radius
7.94 mm
MAINGASCONNECTIONPROTRUSION
Main Gas Connection Protrusion
110.000 mm
MAINGASCONNECTIONDIAMETER
Main Gas Connection Diameter
15.88 mm
MAINCONNECTIONSPACING
Main Connection Spacing
95.000 mm
HANGINGBOLTPITCHWIDTH
Hanging Bolt Pitch Width
469.000 mm
HANGINGBOLTPITCHDEPTH
Hanging Bolt Pitch Depth
256.000 mm
BRANCHLIQUIDCONNECTIONRADIUS
Branch Liquid Connection Radius
3.175 mm
BRANCHLIQUIDCONNECTIONOFFSETTOP
Branch Liquid Connection Offset Top
67.96 mm
BRANCHLIQUIDCONNECTIONDIAMETER
Branch Liquid Connection Diameter
6.35 mm
BRANCHLIQUIDCONNECTIONCPROTRUSION
Branch Liquid Connection C Protrusion
214.000 mm
BRANCHLIQUIDCONNECTIONBPROTRUSION
Branch Liquid Connection B Protrusion
174.000 mm
BRANCHLIQUIDCONNECTIONAPROTRUSION
Branch Liquid Connection A Protrusion
134.000 mm
BRANCHGASCONNECTIONRADIUS
Branch Gas Connection Radius
6.35 mm
BRANCHGASCONNECTIONOFFSETTOP
Branch Gas Connection Offset Top
68.000 mm
BRANCHGASCONNECTIONOFFSETBACK
Branch Gas Connection Offset Back
57.000 mm
BRANCHGASCONNECTIONDIAMETER
Branch Gas Connection Diameter
12.7 mm
BRANCHGASCONNECTIONCPROTRUSION
Branch Gas Connection C Protrusion
256.000 mm
BRANCHGASCONNECTIONBPROTRUSION
Branch Gas Connection B Protrusion
216.000 mm
BRANCHGASCONNECTIONAPROTRUSION
Branch Gas Connection A Protrusion
176.000 mm
BRANCHCONNECTIONSPACING
Branch Connection Spacing
95.000 mm
WIDTH
Width
433.000 mm
HEIGHT
Height
195.000 mm
DEPTH
Depth
370.000 mm
RUNNINGCURRENT
Running Current
0.05 A
OPERATIONTEMPERATURERANGE
Operation temperature range
-15 to 46 C.degree
OPERATIONHUMIDITYRANGE
Operation humidity range
80 or less
MODEL
Model
UTP-PY03A
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
CONNECTIONPIPEMETHOD
Connection pipe Method
Flare
CONNECTABLEINDOORUNIT
Connectable Indoor Unit
1 to 3 Units
URL
http://www.fujitsu-general.com/index.html
REFRIGERANTUSED
Refrigerant Used
R410A
PRODUCTWEIGHT
Product Weight
9 kg
PRODUCTNAME
Product Name
Flexible Multi System
COPYRIGHT
Copyright
Copyright©2010-2011 Fujitsu General Limited. All rights reserved.
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions