??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Flashing Safety Device
Bill of material
FS
ORDERNO
AUXILIARY_CONTACT
auxiliary contact
CASING
casing
Poly-carbonate Yellow
CONFORMITY
conformity
CE
CONNECTION_ON_TERMINALS
connection on terminals
CONTACT_FOR_LAMP
contact for lamp
CONTACT_TYPE
contact type
DIMENSIONS_HXWXD
dimensions hxwxd
34x112x68 (+16)
INSTALLATION_POSITION
installation position
Variable
MAX_CURRENT
max current
MOUNTING
mounting
Adjustable fixing bracket 125 mm interlock
OPERATINGSTORAGE_TEMPERATURE
operatingstorage temperature
-10 +70 (+14 +158)-20 +80(-4 +176)
PACKAGE_DIMENSIONS_HXWXD
package dimensions hxwxd
46x145x88
POWER_ON__PHASE_SEQUENCE_PHASE_LOSS
power on; phase sequence;phase loss
POWER_SUPPLY
power supply
1ph 115-23050-60 or 3ph 40050-60
PROBE_EXTENSION
probe extension
Adjustable 11-16
PROTECTION_CLASS
protection class
I
PROTECTION_DEGREE
protection degree
SERVICE_LIFE
service life
WEIGHT
weight
0.15
NAME
name
FUNCTIONS
functions
POWER_ON_PHASE_SEQUENCE_PHASE_LOSS
power on phase sequence phase loss
PROTECTION_DEGREE_EN60529
protection degree en60529
SIGNAL
signal
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions