??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aquatechnik
Description
Flangia flange
Bill of material
flangia_flange_standard
VARIANTNAME
Standard
DATEOFPUBLISHING
Date of publishing
10/31/2016
EDITIONNUMBER
Edition number
1.000
MANUFACTURERNAME
Manufacturer name
Aquatechnik
NOMINALHEIGHT
Nominal height
0.000
NOMINALWIDTH
Nominal width
0.000
PRODUCTSKU
Product SKU
Flange
PRODUCTFAMILY
Product family
Fusio-technik
PRODUCTGROUP
Product group
Flange
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0.000
BIMOBJECTCATEGORY
BIMobject category
Joints
IFCCLASSIFICATION
IFC Classification
Pipe Fitting
MODEL2
Model_2
FLANGES
LOSSMETHOD
Loss Method
1.000
MATERIALMAIN
Material main
Polypropylene
CODE
65274.000 mm
DE
156.000
DF
110.000 mm
DI
62.000
DIMENSIONECONTRASSEGNO
Dimensione contrassegno
78.000
F
18.000 mm
F1
20.000 mm
NF
4.000 mm
RE
78.000
RE1
39.000 mm
RI
31.000 mm
SP
19.000 mm
SPESSORESUPERFICIEINRILIEVO
Spessore superficie in rilievo
1.587
DIAMETROSUPERFICIEINRILIEVO
Diametro superficie in rilievo
92.1
RAGGIONOMINALE
Raggio nominale
25.000
DIAMETRONOMINALE
Diametro nominale
50.000
ALTEZZAMOZZO
Altezza mozzo
24.000
DIAMETROMOZZO
Diametro mozzo
78.000
SPESSOREFLANGIA
Spessore flangia
19.000
DIAMETROESTERNOFLANGIA
Diametro esterno flangia
156.000
DESCRIPTION2
Description_2
Fitting to weld
PRODUCTGUID
Product Guid
973e57ca-6536-448c-9c4b-a03f258ba1a3
PRODUCTCERTIFICATION
Product certification
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=3&ID_PRODOTTO=7
TECHNICALDESCRIPTION
Technical description
http://www.aquatechnik.it/download.asp?ID_CATEGORIA=1&ID_PRODOTTO=7
MODEL
Model
FLANGES
MANUFACTURER
Manufacturer
Aquatechnik group spa
TYPECOMMENTS
Type Comments
FLANGES
URL
http://www.aquatechnik.it/prodotto.asp?ID_PRODOTTO=7
DESCRIPTION
Description
Fitting to weld
CONF
1.000 mm
CSVTABLE
CSV table
ACQUATECHNIK_FLANGE_FLANGES
NF1
NF'
4.000
RAGGIOSUPERFICIEINRILIEVO
Raggio superficie in rilievo
46.05
RAGGIOMOZZO
Raggio mozzo
39.000
RAGGIOESTERNOFLANGIA
Raggio esterno flangia
78.000
SCA
20.000 mm
WEIGHT
Weight
0.75
WEIGHTMASSA
Weight_massa
750.000 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions