??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Flanges
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
BIG_DIA_B_2
big dia b/2
1.970
BIG_DIA_J_2
big dia j/2
2.190
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_F
dia f
3.625
F_MIN
f min
3.500
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
Reducer/Coupling/Union/Increaser
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Flange Closet Torque Set
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
4
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
3.000
MAIN_NOMINAL_RADIUS1
main nominal radius1
2
MAIN_NOMINAL_RADIUS2
main nominal radius2
1.500
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
32
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMALL_DIA_B_2
small dia b/2
1.480
SMALL_DIA_J_2
small dia j/2
1.675
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
0
WORK_PLANE_BASED
work plane-based
0
WT
wt
0
NAME
name
AB _ I NH Flange Closet Torque Set
ID_SMALL
id-small
2
L
l
2.000
MAIN_NOMINAL_DIAMETER
main nominal diameter
4
MAIN_NOMINAL_RADIUS
main nominal radius
2
OD_BIG
od-big
3.688
OD_SMALL
od-small
2.750
ID
id
2
OD1
od1
3.500
OD2
od2
2.440
OD3
od3
3.070
OD4
od4
2.590
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions