??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
FlairEvo
Bill of material
FlairEvo
ORDERNO
FlairEvo
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
CONTINUOUSBEGINNING_DEDUCT3MMFROMLENGTHFORENDCAP_
continuousbeginning(deduct3mmfromlengthforendcap)
add sufx /CB
CONTINUOUSEND_DEDUCT3MMFROMLENGTHFORENDCAP_
continuousend(deduct3mmfromlengthforendcap)
add sufx /CE
CONTINUOUSMIDDLE_DEDUCT6MMFROMLENGTHFORENDCAPS_
continuousmiddle(deduct6mmfromlengthforendcaps)
add sufx /CM
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY_
dali3hourdurationemergency*
add sufx /EM3D
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
123lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
No
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
FLANGEDRECESSEDBODY_E_G_FORPLASTERBOARDCEILINGS_
flangedrecessedbody(e.g.forplasterboardceilings)
add sufx/R
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
85
HOST
host
5
HT
ht
HT50°
INTEGRAL3HOURDURATIONEMERGENCY_
integral3hourdurationemergency*
add sufx /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
880
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Surface Mounted
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
14W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
1755lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTBLACKFINISH
mattblackfinish
replace C48 with C04
MICROWAVESENSORBASIC
microwavesensorbasic
add sufx /MWSB
MODEL
model
FV/3/L/1800NW/XC48/DALI
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
POWERFEEDENTRYTHROUGHENDCAP
powerfeedentrythroughendcap
add sufx /H
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
FlairEvo
PUREWHITEFINISH
purewhitefinish
replace C48 with C32
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUSPENDED_CONTACTUSTODISCUSSYOURREQUIREMENTS_
suspended(contactustodiscussyourrequirements)
add sufx/S and length of drop rod (mm)
TEMP
temp
4000K
TITANIUMFINISH
titaniumfinish
replace C48 with C49
TOTALLIGHTOUTPUT
totallightoutput
1755lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
7KG
WIDTH
width
100
NAME
name
FlairEvo
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions