??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Flair Angled
Bill of material
Flair Angled
ORDERNO
Flair Angled
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALI3HOURDURATIONEMERGENCY_
dali3hourdurationemergency*
add suffix /EM3D
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
93.8%
EFFICACY
efficacy
100lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENDENTRY_S_
endentry(s)
add suffix /H or /HH
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
150
HOST
host
5
INTEGRAL3HOURDURATIONEMERGENCY_
integral3hourdurationemergency*
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
1215
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
35W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
3504lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MODEL
model
FLRA/4/4000NW/PC48
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPALDIFFUSER_NO_LOUVRE_
opaldiffuser(no louvre)
replace P with X
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Flair Angled
PUREWHITEFINISH
purewhitefinish
replace C48 with C32
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SECTION12CLEARGLASS_IK8_
section12clearglass(ik8)
replace S12F with S12C
SECTION12FROSTEDGLASS_IK8_
section12frostedglass(ik8)
replace P with S12F
SELFTEST3HOURDURATIONEMERGENCY_
selftest3hourdurationemergency*
add suffix /EM3S
SHARED
shared
0
SWITCHDIMMING
switchdimming
add suffix /DIM
TEMP
temp
4000K
TOTALLIGHTOUTPUT
totallightoutput
3504lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
6.2%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
8.5KG
WIDTH
width
110
NAME
name
Flair Angled
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions