??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_S17_ACF_Revit
Bill of material
c7c8d429-d9e7-4c15-8b85-8e85fc5d07e1.rfa
IDENT
c7c8d429-d9e7-4c15-8b85-8e85fc5d07e1.rfa
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
SC
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Wall Mount Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DOWNLIGHT_LENS_OPTION
downlight lens option
EMIT_FROM_LINE_LENGTH
emit from line length
3
FAMILY_NAME
family name
FASCIA
fascia
HOST
host
5
IES_FILE_LINK
ies file link
http://www.finelite.com/download_files/series_downloads/IES/Series-17-LED/ACF/FL_S17LED_ACF_IES.zip
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRATED_SENSOR
integrated sensor
KEYNOTE
keynote
LAMP
lamp
LAMP_TYPE
lamp type
LIGHT_ENGINE
light engine
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
S17 ACF
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.finelite.com/download_files/series_downloads/techsheets/FL_S17_TechSheet.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUN_LENGTH
run length
3
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHT_LENS_OPTION
uplight lens option
URL
url
http://www.finelite.com/products/series17-acf-overview.html
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
FL_S17_ACF_Revit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions