??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_S16_Pendant_Revit
Bill of material
707eac04-46ec-47da-946b-31052f122bfb.rfa
IDENT
707eac04-46ec-47da-946b-31052f122bfb.rfa
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BALLAST_FACTOR
ballast factor
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Suspended Linear Pendant
DESIGN_OPTION
design option
-1
DIFFUSE_CENTER_OPTIC
diffuse center optic
1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
ENDCAP
endcap
Load Type Catlog
EXTENDED_END_CAP
extended end cap
0.208
FAMILY_NAME
family name
HEIGHT
height
0.158
HOST
host
5
IES_FILE_LINK
ies file link
http://www.finelite.com/download_files/series_downloads/IES/FL_S16_IESfiles.zip
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LEFT_CABLE
left cable
1
LEFT_EXTENDED_END_CAP
left extended end cap
1
LEFT_FLAT_END_CAP
left flat end cap
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite Inc.
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model number
Load Type Catlog
MODULE_LENGTH
module length
4
MOUNTING
mounting
Load Type Catlog
NUMBER_OF_LAMPS
number of lamps
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
T29349.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.finelite.com/download_files/series_downloads/techsheets/FL_S16_techsheet.pdf
PRODUCT_PAGE_URL
product page url
http://www.finelite.com/products/series16-default-overview.html
REFLECTOR_SYSTEM
reflector system
Semi-Specular Aluminum
RIGHT_CABLE
right cable
1
RIGHT_EXTENDED_END_CAP
right extended end cap
1
RIGHT_FLAT_END_CAP
right flat end cap
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEMI_SPECULAR_LOUVER
semi specular louver
1
SHARED
shared
0
SHIELDING
shielding
Load Type Catalog
SUSPENSION_LENGTH
suspension length
2
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHT_CONTROLS
uplight controls
Load Type Catalog
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WHITE_CROSS_BLADE
white cross blade
1
WIDTH
width
0.633
NAME
FL_S16_Pendant_Revit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions