??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_S12WM-ID_Revit
Bill of material
7e704198-1e75-4a0c-8d37-0f79a3eacbd9.rfa
IDENT
7e704198-1e75-4a0c-8d37-0f79a3eacbd9.rfa
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BALLAST_FACTOR
ballast factor
0.880
CABLE_DISTANCE
cable distance
8
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_TYPE
ceiling type
CIRCUITING
circuiting
Load Type Catalog
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CURVED_END_CAP
curved end cap
0.417
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Fluorescent Pendant Fixture
DESIGN_OPTION
design option
-1
DIFFUSE_CENTER_OPTIC
diffuse center optic
1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
8
ENDCAP
endcap
Load Type Catalog
FAMILY_NAME
family name
FLAT_END_CAP
flat end cap
0.083
HOST
host
5
IES_FILE_LINK
ies file link
Load Type Catalog
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRATED_SENSORS
integrated sensors
KEYNOTE
keynote
LAMP
lamp
Load Type Catalog
LEFT_CURVED_END_CAP
left curved end cap
1
LEFT_FLAT_END_CAP
left flat end cap
1
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
Load Type Catalog
MOUNTING
mounting
Load Type Catalog
NUMBER_OF_LAMPS
number of lamps
Load Type Catalog
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.35.47.11.11.11
OMNICLASS_TITLE
omniclass title
Non Weather Rated Fluorescent Lighting Fixtures
PARABOLIC_LOUVER
parabolic louver
1
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
LSIT18462t.IES
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
Load Type Catalog
PRODUCT_PAGE_URL
product page url
Load Type Catalog
REFLECTOR_SYSTEM
reflector system
Load Type Catalog
RIGHT_CURVED_END_CAP
right curved end cap
1
RIGHT_FLAT_END_CAP
right flat end cap
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUN_LENGTH
run length
8
SHARED
shared
0
SHIELDING
shielding
Load Type Catalog
STANDOFF_MOUNT
standoff mount
1
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHT_OPTICAL_OPTIONS
uplight optical options
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WHITE_CROSS_BLADE
white cross blade
1
WIDTH
width
0.667
NAME
FL_S12WM-ID_Revit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions