??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Finelite
Description
FL_S12LED_Revit
Bill of material
438e070a-ed8e-4817-904e-e853bb53df31.rfa
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
Load Type Catalog
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI
cri
CURVED_END_CAP
curved end cap
0.417
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSE_CENTER_OPTIC
diffuse center optic
1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
ENDCAP
endcap
Load Type Catalog
FAMILY_NAME
family name
FLAT_END_CAP
flat end cap
0.083
HOST
host
5
IES_FILE_LINK
ies file link
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LED_COLOR_TEMPERATURE
led color temperature
LEFT_CURVED_END_CAP
left curved end cap
1
LEFT_FLAT_END_CAP
left flat end cap
1
LIGHT_ENGINE_OUTPUT
light engine output
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
MOUNTING
mounting
Load Type Catalog
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PARABOLIC_LOUVER
parabolic louver
1
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
RIGHT_CURVED_END_CAP
right curved end cap
1
RIGHT_FLAT_END_CAP
right flat end cap
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIELDING
shielding
SIZE
size
4
STANDOFF_MOUNT
standoff mount
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHT_OPTIC_OPTION
uplight optic option
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WHITE_CROSS_BLADE
white cross blade
1
WIDTH
width
0.667
NAME
FL_S12LED_Revit
CABLE_DISTANCE
cable distance
LEFT_CABLE
left cable
LIGHT_ENGINE
light engine
RIGHT_CABLE
right cable
SUSPENSION_LENGTH
suspension length
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions