??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_S11_Cove_Low-Profile
Bill of material
2bf90b33-2fa1-4a99-9387-dbdf87663153.rfa
IDENT
2bf90b33-2fa1-4a99-9387-dbdf87663153.rfa
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BALLAST_FACTOR
ballast factor
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Cove Fixture
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
4
FAMILY_NAME
family name
HOST
host
5
IES_FILE_LINK
ies file link
http://www.finelite.com/download_files/series_downloads/IES/Series-11/IES_Series-11.zip
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
S11 Standard Low Profile
NUMBER_OF_LAMPS
number of lamps
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.finelite.com/download_files/series_downloads/techsheets/FL_S11LP_techsheet.pdf
REFLECTOR_SYSTEM
reflector system
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUN_LENGTH
run length
4
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.finelite.com/home.html
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
NAME
FL_S11_Cove_Low-Profile
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions