??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_HPWG_Revit
Bill of material
!!Load Type Catalog!!
IDENT
!!Load Type Catalog!!
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
SC
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI
cri
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Linear Surface Mount
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_OUTPUT
light output
Load Type Catalog
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
HP-WG
MOUNTING
mounting
TR
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.35.47.11.11.19
OMNICLASS_TITLE
omniclass title
Non Weather Rated Light Emitting Diode Lighting Fixtures
OPTIC_WIDTH
optic width
0.500
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
REFLECTOR
reflector
SA
REGRESSED_OPTIC_DEPTH
regressed optic depth
0.167
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THREADED_ROD_MOUNTING
threaded rod mounting
0.042
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.finelite.com
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions