??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Finelite
Description
FL_HPR-LED_Revit
Bill of material
60e3bef8-23ba-4916-a3eb-6f0f7604215c.rfa
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_TYPE
ceiling type
CENTER_SHIELD
center shield
0.417
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HOST
host
5
IES_FILE_LINK
ies file link
http://www.finelite.com/download_files/series_downloads/IES/HPR-LED/2X4/IES_HPR-LED_2X4.zip
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRATED_SENSORS
integrated sensors
Load Type Catalog
KEYNOTE
keynote
LAMP
lamp
LED
LED_COLOR_TEMPERATURE
led color temperature
Load Type Catalog
LENGTH
length
4
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMINAIRE_STYLE___ANGLED
luminaire style - angled
1
LUMINAIRE_STYLE___ANGLED_NARROW_RAIL
luminaire style - angled narrow rail
1
LUMINAIRE_STYLE___FLAT
luminaire style - flat
1
LUMINAIRE_STYLES
luminaire styles
Load Type Catalog
MANUFACTURER
manufacturer
Finelite, Inc.
MASSUNIT
massunit
1
MODEL
model
Load Type Catalog
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIC
optic
Load Type Catalog
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
Load Type Catalog
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
0
WATTAGE_COMMENTS
wattage comments
WIDTH
width
2
NAME
FL_HPR-LED_Revit
LUMINAIRE_STYLE___WAVE
luminaire style - wave
CRI
cri
LIGHT_OUTPUT
light output
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions