??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Finelite
Description
FL_HPR_1x4
Bill of material
1T8-DCO-SC
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020210
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAYLIGHT_OCC_SENSOR
daylight/occ sensor
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
high performance recessed 1x4
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMERGENCY_FIXTURE
emergency fixture
0
EMERGENCY_FIXTURE_NOTE
emergency fixture note
Emergency Fixture Symbol shows in layouts only when checkbox is checked
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
3.875
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.807
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
FAMILY_NAME
family name
FINELITE_HPR_CENTER_OPTIC
finelite hpr center optic
FINELITE_HPR_FINISH
finelite hpr finish
FINELITE_HPR_LENS
finelite hpr lens
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_VOLTAGE
input voltage
0
KEYNOTE
keynote
26 51 13
LAMP
lamp
LAMP_CODE
lamp code
LAMP_QUANTITY
lamp quantity
LAMP_WATTAGE
lamp wattage
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite
MASSUNIT
massunit
1
MFR__CATALOG__
mfr. catalog #
MODEL
model
HPR 1x4
MODEL_DATE
model date
9/10/10
NOTES
notes
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRIC_WEB_NOTE
photometric web note
REV_
rev.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.finelite.com/products/serieshpr-1x4-overview.html
WATTAGE_COMMENTS
wattage comments
apparent load does not include ballast load
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions