??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Finelite
Description
FL_HP-2_Revit
Bill of material
87eec474-4596-434f-a8e5-a877bacd68fc.rfa
IDENT
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
FAMILY_NAME
family name
HEIGHT
height
0.333
HOST
host
5
IES_FILE_LINK
ies file link
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INTEGRATED_SENSOR
integrated sensor
KEYNOTE
keynote
LAMP
lamp
LED
LIGHT_ENGINE
light engine
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Finelite Inc.
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model number
MOUNTING
mounting
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
REFLECTOR
reflector
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.finelite.com/index.php
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
0.188
NAME
FL_HP-2_Revit
CEILING_TYPE
ceiling type
LEFT_CABLE
left cable
OCCUPANCY_SENSOR
occupancy sensor
RIGHT_CABLE
right cable
SUSPENSION_LENGTH
suspension length
DOWNLIGHT_ENGINE
downlight engine
UPLIGHT_ENGINE
uplight engine
UPLIGHT_DIFFUSER
uplight diffuser
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions