??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Finelite
Description
FL_E1-I_Revit
Bill of material
!Load Type Catalog!
IDENT
!Load Type Catalog!
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEILING_TYPE
ceiling type
CIRCUITING
circuiting
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Configurable rectangular suspended uplight
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2.000
END_CAP_LENGTH
end cap length
1
FAMILY_NAME
family name
FLANK_SPACING
flank spacing
24.000
HEIGHT
height
0.800
HOST
host
3
IES_FILE_LINK
ies file link
Not Available
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LENGTH
length
96.000
LIGHT_BOX_MATERIAL
light box material
LIGHT_ENGINE
light engine
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2.000
MANUFACTURER
manufacturer
Finelite, Inc
MASSUNIT
massunit
1
MODEL
model
MODEL_NUMBER
model number
MOUNTING
mounting
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
Not Available
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
ROD_OFFSET_FROM_END
rod offset from end
1
ROD_CENTER
rod-center
1
ROD_FLANK
rod-flank
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIZE
size
0
SUSPENSION_LENGTH
suspension length
3.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
WATTAGE_COMMENTS
wattage comments
WIDTH
width
1.000
DEPTH
depth
1
ROD_FINISH
rod finish
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions