??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Finelite
Description
FL_Curve_Revit
Bill of material
Curve with Mounting Plate
IDENT
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CURVE_POWER_SUPPLY_FINISH
curve power supply finish
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
FAMILY_NAME
family name
HOST
host
5
INPUT_VOLTAGE
input voltage
KEYNOTE
keynote
26 51 13
LAMP
lamp
LIGHT_SOURCE
light source
MANUFACTURER
manufacturer
Finelite
MANUFACTURER_CATALOG_NUMBER
manufacturer catalog number
MASSUNIT
massunit
1
MODEL
model
MODEL_DATE
model date
1 Nov 2010
NOTES
notes
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
OUTPUT_VOLTAGE
output voltage
PART_TYPE
part type
0
REVISED
revised
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.finelite.com/products/curve-overview.html
WATTAGE_COMMENTS
wattage comments
BASE_THICKNESS
base thickness
COLOR_FILTER
color filter
CURVE_FINISH
curve finish
DESK_CLAMP
desk clamp
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
INITIAL_COLOR
initial color
INITIAL_INTENSITY
initial intensity
LAMP_CODE
lamp code
LAMP_QUANTITY
lamp quantity
LAMP_WATTAGE
lamp wattage
LIGHT_LOSS_FACTOR
light loss factor
MOUNTING_PLATE
mounting plate
PHOTOMETRIC_WEB_FILE
photometric web file
TILT_ANGLE
tilt angle
VOLTAGE
voltage
WEIGHTED_BASE
weighted base
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions