??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Icons of Denmark
Description
Firkant
Bill of material
Firkant
ORDERNO
Firkant
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CE_APPROVAL
ce approval
1
CERTIFICATION
certification
Complies with CMHR Combustion Modified High Resiliance (UK fire safety standard for seat foam).
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Firkant is a series of poufs manufactured under Icons of Denmark’s own label. ‘Firkant’ is the Danish word for square, but the actual shape is a hybrid between a square and a circle, also referred to as “squircle”. Firkant is a decorative and bold accent that perfectly complements lounge chairs and sofas, while also offering extra seating.
DESIGN_OPTION
design option
-1
DESIGNER
designer
Peter Barreth
EAN_CODE
ean code
EXPECTED_LIFE
expected life
20 Years
FAMILY_NAME
family name
FEATURES
features
FEET_MATERIAL
feet material
FIRE_RATING
fire rating
GROSS_WEIGHT_KG
gross weight kg
HOST
host
0
ISO_14001
iso 14001
1
ISO_9001
iso 9001
0
KEYNOTE
keynote
MAINTENANCE
maintenance
Icons of Denmark offers a five year material and construction warranty. Wear and tear, damage to upholstery and surface finish etc. are not covered by the warranty
MANUFACTURER
manufacturer
Icons of Denmark
MANUFACTURER_COUNTRY
manufacturer country
Denmark
MANUFACTURER_WEBSITE
manufacturer website
http://www.iconsofdenmark.dk/
MASSUNIT
massunit
1
MATERIAL
material
MEASUREMENT_UNITS
measurement units
mm
MODEL
model
Firkant Medium
NAME
name
Firkant
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALL_DEPTH
overall depth
750
OVERALL_HEIGHT
overall height
400
OVERALL_THICKNESS
overall thickness
0
OVERALL_WIDTH
overall width
750
PRODUCT_CERTIFICATIONS
product certifications
http://www.iconsofdenmark.dk/products/accessories/firkant-poufs/firkant-1/
PRODUCT_FAMILY
product family
Firkant_Medium
PRODUCT_GROUP
product group
Firkant
PRODUCT_LITERATURE
product literature
http://www.iconsofdenmark.dk/products/accessories/firkant-poufs/firkant-1/
PRODUCT_MODEL_NUMBER
product model number
PRODUCT_RANGE
product range
Firkant
PRODUCT_URL
product url
http://www.iconsofdenmark.dk/products/accessories/firkant-poufs/firkant-1/
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
0
SHAPE
shape
Rectangular
SHARED
shared
0
SHIPPING_WEIGHT_KG
shipping weight kg
TECHNICAL_DESCRIPTION
technical description
Firkant is a series of poufs manufactured under Icons of Denmark’s own label. ‘Firkant’ is the Danish word for square, but the actual shape is a hybrid between a square and a circle, also referred to as “squircle”. Firkant is a decorative and bold accent that perfectly complements lounge chairs and sofas, while also offering extra seating.
TYPE
type
Furniture
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIQUE_REFERENCE
unique reference
URL
url
http://www.iconsofdenmark.dk/
WARRANTY_ID
warranty id
5 Years
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions