??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
FireMaster Horizontal Duplex
Bill of material
FireMaster Horizontal Duplex
ORDERNO
FireMaster Horizontal Duplex
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
Pr_30_59_84_73:Roller shutters
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
E180 EW30
CODEPERFORMANCE
codeperformance
BS PAS 121, BS EN 1634-1, BS EN 13501-2, BS EN 12605, BS 476-6+A1, BS 476-7
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Active fire curtain barrier assemblies that close from each end of a void to meet and shut in the middle
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERGUIDERAILMATERIAL
firebarrierguiderailmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERLENGTH
firebarrierlength
7000
FIREBARRIERLENGTHMAXIMUM
firebarrierlengthmaximum
14000
FIREBARRIERLENGTHMINIMUM
firebarrierlengthminimum
7000
FIREBARRIERWIDTH
firebarrierwidth
3000
FIREBARRIERWIDTHMAXIMUM
firebarrierwidthmaximum
5000
FIREBARRIERWIDTHMINIMUM
firebarrierwidthminimum
1000
FIRECURTAINFABRICLENGTHCALC
firecurtainfabriclengthcalc
100
FIRECURTAINFABRICTOLERANCE
firecurtainfabrictolerance
30.000
FIRECURTAINNUMBER
firecurtainnumber
n/a
FIRECURTAINSIZEMAXIMUM
firecurtainsizemaximum
5000 mm (w) x 14000 mm (h)
FIRERATING
firerating
90 minutes (1.5 hours) integrity
GRADE
grade
n/a
GUIDERAILHEIGHT
guiderailheight
225
GUIDERAILWIDTH
guiderailwidth
150
HASFIRECURTAINCLOSED
hasfirecurtainclosed
0
HASFIRECURTAINOPEN
hasfirecurtainopen
1
HEADBOXHEIGHT
headboxheight
225
HEADBOXWIDTH
headboxwidth
400
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
Duplex
MODELREFERENCE
modelreference
FireMaster® NVS™ Horizontal Duplex™ active fire curtain barrier assemblies,
NAME
name
FireMaster Horizontal Duplex
NBSDESCRIPTION
nbsdescription
Roller shutter sets
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.coopersfire.com/system/files/private/Coopers_Specification_FireMaster_Horizontal_Duplex_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_30_59_84_73
UNICLASS2015TITLE
uniclass2015title
Roller shutters
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions