??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Coopers Fire
Description
FireMaster A1
Bill of material
FireMaster A1
ORDERNO
FireMaster A1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BOTTOMBARTYPE
bottombartype
CATEGORY
category
Pr_30_59_84_73:Roller shutters
CLASSIFICATION
classification
0
CLASSIFICATIONCATEGORIES
classificationcategories
E180 EW30 C0 Grade 1
CODEPERFORMANCE
codeperformance
BS EN 8524-1, BS EN 1634-1, BS 5234-2, BS EN 14600, BS EN 13501-2, BS EN ISO 1716, BS EN 13501-1+A1, BS EN ISO 14184-1, BS EN 12101 10, BS ISO 21927 9
COLOR
color
n/a
COMPONENTNUMBER
componentnumber
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ENVIRONMENTALPRODUCTDECLARATION
environmentalproductdeclaration
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Galvanised
FIREBARRIERBOTTOMBARMATERIAL
firebarrierbottombarmaterial
FIREBARRIERCURTAINFABRICMATERIAL
firebarriercurtainfabricmaterial
FIREBARRIERGUIDERAILMATERIAL
firebarrierguiderailmaterial
FIREBARRIERHEADBOXMATERIAL
firebarrierheadboxmaterial
FIREBARRIERHEIGHT
firebarrierheight
6000
FIREBARRIERHEIGHTMAXIMUM
firebarrierheightmaximum
6000
FIREBARRIERHEIGHTMINIMUM
firebarrierheightminimum
0
FIREBARRIERWIDTH
firebarrierwidth
5000
FIREBARRIERWIDTHMAXIMUM
firebarrierwidthmaximum
5000
FIRECURTAINFABRICBOTTOMOFFSETCALC
firecurtainfabricbottomoffsetcalc
8
FIRECURTAINFABRICCENTREOFFSETCALC
firecurtainfabriccentreoffsetcalc
42
FIRECURTAINFABRICDROP
firecurtainfabricdrop
5776.400
FIRECURTAINFABRICDROPCALC
firecurtainfabricdropcalc
5776.400
FIRECURTAINFABRICFINISHFLOOROFFSET
firecurtainfabricfinishflooroffset
0
FIRECURTAINFABRICTOLERANCE
firecurtainfabrictolerance
30.000
FIRECURTAINNUMBER
firecurtainnumber
n/a
FIRECURTAINSIZEMAXIMUM
firecurtainsizemaximum
5000 (w) x 6000 mm (h)
FIRERATING
firerating
180 minutes (3 hours) integrity
GRADE
grade
n/a
GUIDERAILLENGTH
guideraillength
83
GUIDERAILTOLERANCE
guiderailtolerance
10
GUIDERAILTOLERANCECALC
guiderailtolerancecalc
10
HASFIRECURTAINCLOSED
hasfirecurtainclosed
0
HASFIRECURTAINOPEN
hasfirecurtainopen
1
HASGUIDERAIL116MM
hasguiderail116mm
0
HASGUIDERAIL83MM
hasguiderail83mm
1
HASHEADBOXFM15_20
hasheadboxfm15_20
0
HASHEADBOXFM18_22
hasheadboxfm18_22
1
HASHEADBOXFM18_26
hasheadboxfm18_26
0
HASHEADBOXFM18_34
hasheadboxfm18_34
0
HASHEADBOXFM20_40
hasheadboxfm20_40
0
HASJUMBOBAR
hasjumbobar
1
HASJUMBOBARACECAPPING150MM
hasjumbobaracecapping150mm
0
HASJUMBOBARACECAPPING75MM
hasjumbobaracecapping75mm
0
HASJUMBOBARSTALLPLATE
hasjumbobarstallplate
0
HASJUMBOHEADBOX
hasjumboheadbox
1
HASTBAR
hastbar
0
HASTBARHEADBOX
hastbarheadbox
0
HASUCHANNELFIXINGANGLEBESPOKE
hasuchannelfixinganglebespoke
0
HASUCHANNELFIXINGANGLEOPTION1
hasuchannelfixingangleoption1
0
HASUCHANNELFIXINGANGLEOPTION2
hasuchannelfixingangleoption2
1
HASUCHANNELFIXINGANGLESTANDARD
hasuchannelfixinganglestandard
1
HASUCHANNELFIXINGWELDINGPLATEOPTION1
hasuchannelfixingweldingplateoption1
0
HASUCHANNELFIXINGWELDINGPLATEOPTION2
hasuchannelfixingweldingplateoption2
0
HEADBOXHEIGHT
headboxheight
223.600
HEADBOXSIZE
headboxsize
180 x 220 mm
HEADBOXWIDTH
headboxwidth
183.600
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcBuildingElementProxyType
IFCEXPORTTYPE
ifcexporttype
USERDEFINED
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Coopers Fire Ltd
MANUFACTURERURL
manufacturerurl
www.coopersfire.com
MANUFACTURINGCONSTRAINTSNOTE
manufacturingconstraintsnote
n/a
MANUFACTURINGCONSTRAINTSNOTEVISIBILITY
manufacturingconstraintsnotevisibility
0
MANUFACTURINGCONSTRAINTSSATISFIED
manufacturingconstraintssatisfied
1
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
FM18/22
MODELREFERENCE
modelreference
FireMaster® A1 Active Fire Curtain Barrier Assemblies
NAME
name
FireMaster A1
NBSDESCRIPTION
nbsdescription
Roller shutter sets
NBSREFERENCE
nbsreference
45-25-28/414
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.coopersfire.com/system/files/private/Coopers_Specification_FireMaster_NBS.pdf
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UCHANNELFIXINGANGLELENGTHBESPOKE
uchannelfixinganglelengthbespoke
80
UNDERSIDEOFSTRUCTURALSUPPORT
undersideofstructuralsupport
6000
UNICLASS2015CODE
uniclass2015code
Pr_30_59_84_73
UNICLASS2015TITLE
uniclass2015title
Roller shutters
UNICLASS2015VERSION
uniclass2015version
Products v1.12
URL
url
VERSION
version
2
WARRANTYDESCRIPTION
warrantydescription
One year warranty from date of commissioning
WARRANTYDURATIONLABOR
warrantydurationlabor
1
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions