??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arconas
Description
Fioré
Bill of material
3 Petals
ORDERNO
VAR__OF_PETALS
# of petals
VAR04_CSI
04 csi
12 52 00
VAR3_PETALS
3 petals
VAR4_PETALS
4 petals
VAR5_PETALS
5 petals
VAR95_CSI
95 csi
12520
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020400
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/fiore-cutsheet.pdf
CAD_SYMBOLS
cad symbols
https://www.arconas.com/wp-content/uploads/2014/04/fiore-symbols.dwg
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FIRE_RATING
fire rating
CAL117
HEIGHT
height
17.500
HOST
host
0
LEED_URL
leed url
https://www.arconas.com/en/info/green-policy/
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
1 (877) 572-0727
MASSUNIT
massunit
1
MATERIAL
material
Seats: Injected moulded Biofoam over wood core
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_LINE
product line
Fiore
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/en/product/fiore/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
SPECIFICATIONS_URL
specifications url
https://www.arconas.com/wp-content/uploads/2014/04/Fiore-specs.pdf
SUBCATEGORY
subcategory
Fiore
SURFACE_FINISH_OPTIONS
surface finish options
Any vinyl, leather, textile, and COM
URL
url
https://www.arconas.com/product/family-fun-fiore/
VERSION
version
2016
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions