??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
FINO wall-mounted urinal
Bill of material
FINO wall-mounted urinal
ORDERNO
FINO wall-mounted urinal
ASSEMBLY_CODE
assembly code
BOS_0_MATERIAL
bos_0_material
BOS_0_VISIBILITY
bos_0_visibility
BOS_100_MATERIAL
bos_100_material
BOS_100_VISIBILITY
bos_100_visibility
BOS_101_MATERIAL
bos_101_material
BOS_101_VISIBILITY
bos_101_visibility
BOS_102_MATERIAL
bos_102_material
BOS_102_VISIBILITY
bos_102_visibility
BOS_103_MATERIAL
bos_103_material
BOS_103_VISIBILITY
bos_103_visibility
BOS_104_MATERIAL
bos_104_material
BOS_104_VISIBILITY
bos_104_visibility
BOS_105_MATERIAL
bos_105_material
BOS_105_VISIBILITY
bos_105_visibility
BOS_106_MATERIAL
bos_106_material
BOS_106_VISIBILITY
bos_106_visibility
BOS_107_MATERIAL
bos_107_material
BOS_107_VISIBILITY
bos_107_visibility
BOS_108_MATERIAL
bos_108_material
BOS_108_VISIBILITY
bos_108_visibility
BOS_109_MATERIAL
bos_109_material
BOS_109_VISIBILITY
bos_109_visibility
BOS_10_MATERIAL
bos_10_material
BOS_10_VISIBILITY
bos_10_visibility
BOS_110_MATERIAL
bos_110_material
BOS_110_VISIBILITY
bos_110_visibility
BOS_111_MATERIAL
bos_111_material
BOS_111_VISIBILITY
bos_111_visibility
BOS_112_MATERIAL
bos_112_material
BOS_112_VISIBILITY
bos_112_visibility
BOS_113_MATERIAL
bos_113_material
BOS_113_VISIBILITY
bos_113_visibility
BOS_114_MATERIAL
bos_114_material
BOS_114_VISIBILITY
bos_114_visibility
BOS_115_MATERIAL
bos_115_material
BOS_115_VISIBILITY
bos_115_visibility
BOS_116_MATERIAL
bos_116_material
BOS_116_VISIBILITY
bos_116_visibility
BOS_117_MATERIAL
bos_117_material
BOS_117_VISIBILITY
bos_117_visibility
BOS_118_MATERIAL
bos_118_material
BOS_118_VISIBILITY
bos_118_visibility
BOS_119_MATERIAL
bos_119_material
BOS_119_VISIBILITY
bos_119_visibility
BOS_11_MATERIAL
bos_11_material
BOS_11_VISIBILITY
bos_11_visibility
BOS_120_MATERIAL
bos_120_material
BOS_120_VISIBILITY
bos_120_visibility
BOS_121_MATERIAL
bos_121_material
BOS_121_VISIBILITY
bos_121_visibility
BOS_122_MATERIAL
bos_122_material
BOS_122_VISIBILITY
bos_122_visibility
BOS_123_MATERIAL
bos_123_material
BOS_123_VISIBILITY
bos_123_visibility
BOS_124_MATERIAL
bos_124_material
BOS_124_VISIBILITY
bos_124_visibility
BOS_125_MATERIAL
bos_125_material
BOS_125_VISIBILITY
bos_125_visibility
BOS_126_MATERIAL
bos_126_material
BOS_126_VISIBILITY
bos_126_visibility
BOS_127_MATERIAL
bos_127_material
BOS_127_VISIBILITY
bos_127_visibility
BOS_128_MATERIAL
bos_128_material
BOS_128_VISIBILITY
bos_128_visibility
BOS_129_MATERIAL
bos_129_material
BOS_129_VISIBILITY
bos_129_visibility
BOS_12_MATERIAL
bos_12_material
BOS_12_VISIBILITY
bos_12_visibility
BOS_130_MATERIAL
bos_130_material
BOS_130_VISIBILITY
bos_130_visibility
BOS_131_MATERIAL
bos_131_material
BOS_131_VISIBILITY
bos_131_visibility
BOS_132_MATERIAL
bos_132_material
BOS_132_VISIBILITY
bos_132_visibility
BOS_133_MATERIAL
bos_133_material
BOS_133_VISIBILITY
bos_133_visibility
BOS_134_MATERIAL
bos_134_material
BOS_134_VISIBILITY
bos_134_visibility
BOS_135_MATERIAL
bos_135_material
BOS_135_VISIBILITY
bos_135_visibility
BOS_136_MATERIAL
bos_136_material
BOS_136_VISIBILITY
bos_136_visibility
BOS_137_MATERIAL
bos_137_material
BOS_137_VISIBILITY
bos_137_visibility
BOS_138_MATERIAL
bos_138_material
BOS_138_VISIBILITY
bos_138_visibility
BOS_139_MATERIAL
bos_139_material
BOS_139_VISIBILITY
bos_139_visibility
BOS_13_MATERIAL
bos_13_material
BOS_13_VISIBILITY
bos_13_visibility
BOS_140_MATERIAL
bos_140_material
BOS_140_VISIBILITY
bos_140_visibility
BOS_141_MATERIAL
bos_141_material
BOS_141_VISIBILITY
bos_141_visibility
BOS_142_MATERIAL
bos_142_material
BOS_142_VISIBILITY
bos_142_visibility
BOS_143_MATERIAL
bos_143_material
BOS_143_VISIBILITY
bos_143_visibility
BOS_144_MATERIAL
bos_144_material
BOS_144_VISIBILITY
bos_144_visibility
BOS_145_MATERIAL
bos_145_material
BOS_145_VISIBILITY
bos_145_visibility
BOS_146_MATERIAL
bos_146_material
BOS_146_VISIBILITY
bos_146_visibility
BOS_147_MATERIAL
bos_147_material
BOS_147_VISIBILITY
bos_147_visibility
BOS_148_VISIBILITY
bos_148_visibility
BOS_149_VISIBILITY
bos_149_visibility
BOS_14_MATERIAL
bos_14_material
BOS_14_VISIBILITY
bos_14_visibility
BOS_150_VISIBILITY
bos_150_visibility
BOS_151_VISIBILITY
bos_151_visibility
BOS_15_MATERIAL
bos_15_material
BOS_15_VISIBILITY
bos_15_visibility
BOS_16_MATERIAL
bos_16_material
BOS_16_VISIBILITY
bos_16_visibility
BOS_17_MATERIAL
bos_17_material
BOS_17_VISIBILITY
bos_17_visibility
BOS_18_MATERIAL
bos_18_material
BOS_18_VISIBILITY
bos_18_visibility
BOS_19_MATERIAL
bos_19_material
BOS_19_VISIBILITY
bos_19_visibility
BOS_1_MATERIAL
bos_1_material
BOS_1_VISIBILITY
bos_1_visibility
BOS_20_MATERIAL
bos_20_material
BOS_20_VISIBILITY
bos_20_visibility
BOS_21_MATERIAL
bos_21_material
BOS_21_VISIBILITY
bos_21_visibility
BOS_22_MATERIAL
bos_22_material
BOS_22_VISIBILITY
bos_22_visibility
BOS_23_MATERIAL
bos_23_material
BOS_23_VISIBILITY
bos_23_visibility
BOS_24_MATERIAL
bos_24_material
BOS_24_VISIBILITY
bos_24_visibility
BOS_25_MATERIAL
bos_25_material
BOS_25_VISIBILITY
bos_25_visibility
BOS_26_MATERIAL
bos_26_material
BOS_26_VISIBILITY
bos_26_visibility
BOS_27_MATERIAL
bos_27_material
BOS_27_VISIBILITY
bos_27_visibility
BOS_28_MATERIAL
bos_28_material
BOS_28_VISIBILITY
bos_28_visibility
BOS_29_MATERIAL
bos_29_material
BOS_29_VISIBILITY
bos_29_visibility
BOS_2_MATERIAL
bos_2_material
BOS_2_VISIBILITY
bos_2_visibility
BOS_30_MATERIAL
bos_30_material
BOS_30_VISIBILITY
bos_30_visibility
BOS_31_MATERIAL
bos_31_material
BOS_31_VISIBILITY
bos_31_visibility
BOS_32_MATERIAL
bos_32_material
BOS_32_VISIBILITY
bos_32_visibility
BOS_33_MATERIAL
bos_33_material
BOS_33_VISIBILITY
bos_33_visibility
BOS_34_MATERIAL
bos_34_material
BOS_34_VISIBILITY
bos_34_visibility
BOS_35_MATERIAL
bos_35_material
BOS_35_VISIBILITY
bos_35_visibility
BOS_36_MATERIAL
bos_36_material
BOS_36_VISIBILITY
bos_36_visibility
BOS_37_MATERIAL
bos_37_material
BOS_37_VISIBILITY
bos_37_visibility
BOS_38_MATERIAL
bos_38_material
BOS_38_VISIBILITY
bos_38_visibility
BOS_39_MATERIAL
bos_39_material
BOS_39_VISIBILITY
bos_39_visibility
BOS_3_MATERIAL
bos_3_material
BOS_3_VISIBILITY
bos_3_visibility
BOS_40_MATERIAL
bos_40_material
BOS_40_VISIBILITY
bos_40_visibility
BOS_41_MATERIAL
bos_41_material
BOS_41_VISIBILITY
bos_41_visibility
BOS_42_MATERIAL
bos_42_material
BOS_42_VISIBILITY
bos_42_visibility
BOS_43_MATERIAL
bos_43_material
BOS_43_VISIBILITY
bos_43_visibility
BOS_44_MATERIAL
bos_44_material
BOS_44_VISIBILITY
bos_44_visibility
BOS_45_MATERIAL
bos_45_material
BOS_45_VISIBILITY
bos_45_visibility
BOS_46_MATERIAL
bos_46_material
BOS_46_VISIBILITY
bos_46_visibility
BOS_47_MATERIAL
bos_47_material
BOS_47_VISIBILITY
bos_47_visibility
BOS_48_MATERIAL
bos_48_material
BOS_48_VISIBILITY
bos_48_visibility
BOS_49_MATERIAL
bos_49_material
BOS_49_VISIBILITY
bos_49_visibility
BOS_4_MATERIAL
bos_4_material
BOS_4_VISIBILITY
bos_4_visibility
BOS_50_MATERIAL
bos_50_material
BOS_50_VISIBILITY
bos_50_visibility
BOS_51_MATERIAL
bos_51_material
BOS_51_VISIBILITY
bos_51_visibility
BOS_52_MATERIAL
bos_52_material
BOS_52_VISIBILITY
bos_52_visibility
BOS_53_MATERIAL
bos_53_material
BOS_53_VISIBILITY
bos_53_visibility
BOS_54_MATERIAL
bos_54_material
BOS_54_VISIBILITY
bos_54_visibility
BOS_55_MATERIAL
bos_55_material
BOS_55_VISIBILITY
bos_55_visibility
BOS_56_MATERIAL
bos_56_material
BOS_56_VISIBILITY
bos_56_visibility
BOS_57_MATERIAL
bos_57_material
BOS_57_VISIBILITY
bos_57_visibility
BOS_58_MATERIAL
bos_58_material
BOS_58_VISIBILITY
bos_58_visibility
BOS_59_MATERIAL
bos_59_material
BOS_59_VISIBILITY
bos_59_visibility
BOS_5_MATERIAL
bos_5_material
BOS_5_VISIBILITY
bos_5_visibility
BOS_60_MATERIAL
bos_60_material
BOS_60_VISIBILITY
bos_60_visibility
BOS_61_MATERIAL
bos_61_material
BOS_61_VISIBILITY
bos_61_visibility
BOS_62_MATERIAL
bos_62_material
BOS_62_VISIBILITY
bos_62_visibility
BOS_63_MATERIAL
bos_63_material
BOS_63_VISIBILITY
bos_63_visibility
BOS_64_MATERIAL
bos_64_material
BOS_64_VISIBILITY
bos_64_visibility
BOS_65_MATERIAL
bos_65_material
BOS_65_VISIBILITY
bos_65_visibility
BOS_66_MATERIAL
bos_66_material
BOS_66_VISIBILITY
bos_66_visibility
BOS_67_MATERIAL
bos_67_material
BOS_67_VISIBILITY
bos_67_visibility
BOS_68_MATERIAL
bos_68_material
BOS_68_VISIBILITY
bos_68_visibility
BOS_69_MATERIAL
bos_69_material
BOS_69_VISIBILITY
bos_69_visibility
BOS_6_MATERIAL
bos_6_material
BOS_6_VISIBILITY
bos_6_visibility
BOS_70_MATERIAL
bos_70_material
BOS_70_VISIBILITY
bos_70_visibility
BOS_71_MATERIAL
bos_71_material
BOS_71_VISIBILITY
bos_71_visibility
BOS_72_MATERIAL
bos_72_material
BOS_72_VISIBILITY
bos_72_visibility
BOS_73_MATERIAL
bos_73_material
BOS_73_VISIBILITY
bos_73_visibility
BOS_74_MATERIAL
bos_74_material
BOS_74_VISIBILITY
bos_74_visibility
BOS_75_MATERIAL
bos_75_material
BOS_75_VISIBILITY
bos_75_visibility
BOS_76_MATERIAL
bos_76_material
BOS_76_VISIBILITY
bos_76_visibility
BOS_77_MATERIAL
bos_77_material
BOS_77_VISIBILITY
bos_77_visibility
BOS_78_MATERIAL
bos_78_material
BOS_78_VISIBILITY
bos_78_visibility
BOS_79_MATERIAL
bos_79_material
BOS_79_VISIBILITY
bos_79_visibility
BOS_7_MATERIAL
bos_7_material
BOS_7_VISIBILITY
bos_7_visibility
BOS_80_MATERIAL
bos_80_material
BOS_80_VISIBILITY
bos_80_visibility
BOS_81_MATERIAL
bos_81_material
BOS_81_VISIBILITY
bos_81_visibility
BOS_82_MATERIAL
bos_82_material
BOS_82_VISIBILITY
bos_82_visibility
BOS_83_MATERIAL
bos_83_material
BOS_83_VISIBILITY
bos_83_visibility
BOS_84_MATERIAL
bos_84_material
BOS_84_VISIBILITY
bos_84_visibility
BOS_85_MATERIAL
bos_85_material
BOS_85_VISIBILITY
bos_85_visibility
BOS_86_MATERIAL
bos_86_material
BOS_86_VISIBILITY
bos_86_visibility
BOS_87_MATERIAL
bos_87_material
BOS_87_VISIBILITY
bos_87_visibility
BOS_88_MATERIAL
bos_88_material
BOS_88_VISIBILITY
bos_88_visibility
BOS_89_MATERIAL
bos_89_material
BOS_89_VISIBILITY
bos_89_visibility
BOS_8_MATERIAL
bos_8_material
BOS_8_VISIBILITY
bos_8_visibility
BOS_90_MATERIAL
bos_90_material
BOS_90_VISIBILITY
bos_90_visibility
BOS_91_MATERIAL
bos_91_material
BOS_91_VISIBILITY
bos_91_visibility
BOS_92_MATERIAL
bos_92_material
BOS_92_VISIBILITY
bos_92_visibility
BOS_93_MATERIAL
bos_93_material
BOS_93_VISIBILITY
bos_93_visibility
BOS_94_MATERIAL
bos_94_material
BOS_94_VISIBILITY
bos_94_visibility
BOS_95_MATERIAL
bos_95_material
BOS_95_VISIBILITY
bos_95_visibility
BOS_96_MATERIAL
bos_96_material
BOS_96_VISIBILITY
bos_96_visibility
BOS_97_MATERIAL
bos_97_material
BOS_97_VISIBILITY
bos_97_visibility
BOS_98_MATERIAL
bos_98_material
BOS_98_VISIBILITY
bos_98_visibility
BOS_99_MATERIAL
bos_99_material
BOS_99_VISIBILITY
bos_99_visibility
BOS_9_MATERIAL
bos_9_material
BOS_9_VISIBILITY
bos_9_visibility
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2020
NAME
name
FINO wall-mounted urinal
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions