??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Roboteq
Description
FIM23xx Family
Bill of material
FIM2360
ORDERNO
ANALOG
analog
Yes
CANBUS
canbus
Yes
CONTINUOUS_AMPS_PER_CHANNEL
continuous amps per channel
CONTROL_LOOP__MS_
control loop (ms)
1
COOLING
cooling
Conduction plate
DIGITAL_OUTPUTS
digital outputs
4
DIMENSIONS
dimensions
140mm x 140mm x 25mm
DIRECTION
direction
ForwardReverse
ENCODER
encoder
Yes
FIELD_ORIENTED_CONTROL__FOC_
field oriented control (foc)
Yes
MAX_AMPS_PER_CHANNEL
max amps per channel
MAX_ANALOG_INPUTS
max analog inputs
8
MAX_DIGITAL_INPUTS
max digital inputs
10
MAX_PULSE_INPUTS
max pulse inputs
6
MAX_VOLTAGE
max voltage
60
MICROBASIC_SCRIPTING
microbasic scripting
Yes
MOTOR_TYPE
motor type
AC Induction
NUMBER_OF_CHANNELS
number of channels
ON_RESISTANCE__MOHM_
on resistance (mohm)
POWER_CONNECTIONS
power connections
Fast on
RC_PULSE
rc pulse
Yes
REGENERATIVE_BRAKING
regenerative braking
Yes
RS232
rs232
Yes
USB
usb
Yes
WEIGHT
weight
250g
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions