??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mannesmann Demag
Description
Filter lubrication unit
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
CONNECTION_THREAD
connection thread
1''
FLOW_CAPACITY_MAX_
flow capacity max.
5.00 m³min
WIDTH_X_HEIGHT
width x height
195 x 273 mm
WORKING_PRESSURE_MIN____MAX_
working pressure min. - max.
0,5 - 16 bar
NAME
name
3QAX9B4QT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions