??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aurora Storage
Description
File_Cabinet-Aurora_Storage-Times-2-RN_Units-Letter
Bill of material
See Type Catalog
ORDERNO
See Type Catalog
VAR04_CSI
04 csi
10 56 13
VAR95_CSI
95 csi
10674
ADD_ON_SIDE_VISIBILITY
add on side visibility
1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020230
AVAILABLE_ON_XPRESS_PROGRAM
available on xpress program
1
BROCHURE_URL
brochure url
http://www.aurorastorage.com/wp-content/plugins/download-monitor/download.php?id=2
CABINET_IS_A_STARTER
cabinet is a starter
1
CABINET_IS_AN_ADD_ON
cabinet is an add on
0
CLEARANCE_NOTE
clearance note
Allow an additional 7-1/4” depth clearance from wall to accommodate rotation of unit.
COLOR_SELECTOR_URL
color selector url
http://www.aurorastorage.com/color-selector/times-2-color-selector/
CONFIGURATION_NOTES
configuration notes
(10) 1995 Rollout Drawer with Hanging Folder Frame
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.083
DESCRIPTION
description
RN Units Letter Size
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
Contact manufacturer (or Aurora Storage Products) to verify configuration.
EDGE_OFFSET
edge offset
0.005
EDGE_OFFSET_2
edge offset 2
0.474
EDGE_OFFSET_3
edge offset 3
0.005
HEIGHT
height
5.073
HOST
host
0
LEED_URL
leed url
http://www.aurorastorage.com/leeds/go-green/
MANUFACTURER
manufacturer
Aurora Storage Products, Inc.
MANUFACTURER_ADDRESS
manufacturer address
600 South Lake Street, Aurora, Illinois 60506
MANUFACTURER_FAX
manufacturer fax
630-897-6994
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
630-897-6994
MASSUNIT
massunit
1
MODEL
model
151SRN
NUMBER_OF_SHELVES
number of shelves
4
NUMBER_OF_TIERS
number of tiers
5
OMNICLASS_NUMBER
omniclass number
23.40.20.27.11
OMNICLASS_TITLE
omniclass title
Shelves
PRODUCT_LINE
product line
Times-2
PRODUCT_PAGE_URL
product page url
http://www.aurorastorage.com/products/times2/
RESOURCES_AND_LITERATURE_URL
resources and literature url
http://www.aurorastorage.com/literature/times-2-literature/
ROOM_CALCULATION_POINT
room calculation point
0
SECTION_CONNECTS_TO_MORE_UNITS
section connects to more units
0
SHARED
shared
0
SHELF_DEPTH
shelf depth
1.018
SHELF_WIDTH
shelf width
2.083
SUBCATEGORY
subcategory
Commercial Storage and Filing
TOP_SHELF_SPACING
top shelf spacing
2.625
URL
url
http://www.aurorastorage.com/
VERSION
version
2012
WEIGHT
weight
0
WIDTH
width
3.042
WORK_PLANE_BASED
work plane-based
0
NAME
name
File_Cabinet-Aurora_Storage-Times-2-RN_Units-Letter
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions