??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 8510
Bill of material
Interceptor_8510_JRSmith
ORDERNO
Interceptor_8510_JRSmith
VAR04_CSI
04 csi
22 13 29
VAR95_CSI
95 csi
15155
ADJUSTABLE_GRAVITY_DRAW_OFF_CONNECTION_DIAMETER
adjustable gravity draw off connection diameter
1.500
ADJUSTABLE_GRAVITY_DRAW_OFF_CONNECTION_RADIUS
adjustable gravity draw off connection radius
0.750
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
CATEGORY
category
CLEAN_OUT_DIAMETER
clean out diameter
2
CLEAN_OUT_RADIUS
clean out radius
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
-1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Oil Interceptor
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GPM_FLOW_RATE
gpm flow rate
10
HOST
host
0
HW_CONNECTION
hw connection
-1
HWFU
hwfu
0
J
j
9.500
K
k
12.000
KEYNOTE
keynote
L
l
4
M
m
9.750
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
8510
NOTE
note
Interceptor must have flow control.
NPT_VENT_PIPE_DIAMETER
npt vent pipe diameter
3.000
NPT_VENT_PIPE_RADIUS
npt vent pipe radius
1.500
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Fats, Oils, and Grease Disposal Systems
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/inter/submittal/d8510.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/inter/tech_data_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
-1
WEIGHT__LB_
weight (lb)
75.500
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Interceptor_8510_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions