??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 8300
Bill of material
Interceptor_8300_JRSmith
ORDERNO
Interceptor_8300_JRSmith
VAR04_CSI
04 csi
22 13 29
VAR95_CSI
95 csi
15155
A
a
3.000
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
B
b
13
CAPACITY
capacity
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
-1
CWFU
cwfu
0
D
d
28.500
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
22.750
DESCRIPTION
description
Grease Interceptor with Receiving Cradle for Recessed Installation
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
20
GREASE_CAPACITY__LBS_
grease capacity (lbs)
40
HOST
host
0
HW_CONNECTION
hw connection
-1
HWFU
hwfu
0
K
k
34.750
KEYNOTE
keynote
L
l
22.750
LENGTH
length
34.750
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
8320T03
NON_SKID_COVER_THICKNESS
non-skid cover thickness
2.500
NOTE
note
Interceptor must have flow control.
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Fats, Oils, and Grease Disposal Systems
OUTLET_OFFSET
outlet offset
7.500
PART_TYPE
part type
0
PIPE_RADIUS
pipe radius
1.500
PIPE_SIZE
pipe size
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/inter/submittal/d8300.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/inter/tech_data_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://JRSmith.com
VENT_CONNECTION
vent connection
0
VENT_CONNECTION_DIA
vent connection dia
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
-1
WEIGHT__LB_
weight (lb)
240.500
WFU
wfu
0
WIDTH
width
15.750
WORK_PLANE_BASED
work plane-based
1
NAME
name
Interceptor_8300_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions