??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 8175
Bill of material
Interceptor_8175_JRSmith
ORDERNO
Interceptor_8175_JRSmith
VAR04_CSI
04 csi
22 13 19
VAR95_CSI
95 csi
15155
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
BOX_DEPTH
box depth
7.750
C
c
4
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Grease+Gard Retrofit Skimmer
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
20
GREASE_CAPACITY__LBS_
grease capacity (lbs)
40
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_DIAMETER
inlet diameter
0
INLET_RADIUS
inlet radius
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
8175
NO_HUB
no hub
0
NOTE_1
note-1
Must be used with solids interceptor.
NOTE_2
note-2
Interceptor must have flow control.
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Fats, Oils, and Grease Disposal Systems
OUTLET_DIAMETER
outlet diameter
3.000
OUTLET_RADIUS
outlet radius
1.500
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/inter/submittal/d8175.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/inter/tech_data_index.htm
THREADED
threaded
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VENT_CONNECTION_DIA
vent connection dia
3.000
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
122
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Interceptor_8175_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions