??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 8000GT
Bill of material
Interceptor_8000-GT_JRSmith
ORDERNO
Interceptor_8000-GT_JRSmith
VAR04_CSI
04 csi
22 13 29
VAR95_CSI
95 csi
15155
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
CAPACITY
capacity
CATEGORY
category
CLEAN_OUT_DEPTH
clean out depth
3.000
CLEAN_OUT_DIAMETER
clean out diameter
2
CLEAN_OUT_RADIUS
clean out radius
1
CLEAN_OUT_WIDTH
clean out width
4
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
-1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
14
DESCRIPTION
description
Grease Interceptor
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
0
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
GPM_FLOW_RATE
gpm flow rate
15
GREASE_CAP
grease cap
30 Lbs
HEIGHT
height
15.500
HOST
host
0
HW_CONNECTION
hw connection
-1
HWFU
hwfu
0
INLET_AND_OUTLET_HEIGHT
inlet and outlet height
12.000
INLET_DIAMETER
inlet diameter
2
INLET_RADIUS
inlet radius
1
KEYNOTE
keynote
LINE_SHUT_OFF_VALVE
line shut-off valve
6.750
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MANUFACTURER_S_URL
manufacturer's url
http://JRSmith.com
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
8015GT
NOTE
note
Interceptor must have flow control.
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Fats, Oils, and Grease Disposal Systems
OUTLET_DIAMETER
outlet diameter
2
OUTLET_RADIUS
outlet radius
1
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/inter/submittal/d8000gt.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/inter/tech_data_index.htm
TYPE_COMMENTS
type comments
All interceptors must have flow control.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
-1
WEIGHT__LB_
weight (lb)
0
WFU
wfu
0
WIDTH
width
25
WORK_PLANE_BASED
work plane-based
1
NAME
name
Interceptor_8000-GT_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions