??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 7150 - 7155
Bill of material
Backwater_Valve_7150_JRSmith
ORDERNO
Backwater_Valve_7150_JRSmith
VAR04_CSI
04 csi
22 05 23
VAR95_CSI
95 csi
15110
A
a
4
ACTION
action
Gate with Flapper
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
B
b
8
C
c
18
CAPACITY
capacity
CATEGORY
category
CAULK_CONNECTION
caulk connection
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D
d
3.750
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Duco cast iron body and cover with removable wheel handle, bronze gate and flapper valve
DESIGN_OPTION
design option
-1
E
e
12.000
F
f
5
FAMILY_NAME
family name
G
g
5.477
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
7150
NO_HUB_CONNECTION
no-hub connection
0
OFFSET_FROM_FLOOR
offset from floor
0
OMNICLASS_CODE
omniclass code
22-22 13 19 33
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Backwater Valves
PART_TYPE
part type
0
PIPE_SIZE
pipe size
4
PRODUCT_URL
product url
http://www.jrsmith.com/products/backw/submittal/d7150.pdf
RADIUS
radius
2
RADIUS_2
radius 2
2.387
RADIUS_B
radius b
4
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/backw/backwater_valves_tech/td_back.htm
TOP_OFFSET_FROM_FLOOR
top offset from floor
4
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
70.330
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Backwater_Valve_7150_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions