??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 5950
Bill of material
Hydrant_5950_JRSmith
ORDERNO
Hydrant_5950_JRSmith
VAR04_CSI
04 csi
22 11 13
VAR95_CSI
95 csi
15100
ACTION
action
Key Turn
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2020300
CAPACITY
capacity
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
12.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
HOST
host
2
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET
inlet
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MANUFACTURER_S_URL
manufacturer's url
http://JRSmith.com
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
5951
OMNICLASS_CODE
omniclass code
22-22 11 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Facility Water Distribution Piping
PART_TYPE
part type
0
PRODUCT_URL
product url
RADIUS
radius
0.500
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://jrsmith.com/products/hyd/techdata/hydrants_technical_data.htm
TOP_COVER_VISIBILTY
top cover visibilty
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
0
WFU
wfu
0
WIDTH
width
12.000
NAME
name
Hydrant_5950_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions