??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 4020-4034
Bill of material
Cleanout_Round_4023s_JRSmith
ORDERNO
VAR04_CSI
04 csi
22 13 19
VAR95_CSI
95 csi
15155
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
CATEGORY
category
CONNECTION_TYPE
connection type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duco cast iron cleanout with round adjustable scoriated secured nickel bronze top
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
FLOW_RATE
flow rate
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Sanitary Waste Piping Specialities
PART_TYPE
part type
0
PIPE
pipe
PIPE_DIAMETER
pipe diameter
PIPE_RADIUS
pipe radius
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/cleanout/pm/tech.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
FLOOR_OFFEST
floor offest
B
b
C
c
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions