??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 3482
Bill of material
3482
ORDERNO
3482
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2030300
ATS_URL
ats url
http://www.atsspec.net
C___FLASHING_CLAMP
c - flashing clamp
0
CATEGORY
category
CAULK_OUTLET
caulk outlet
1
COST
cost
0
CREATED_BY
created by
Allied Technical Solutions
CREATION_DATE
creation date
6/10/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Sani-CeptorĀ® Sanitary Acid Resistant Coated Sanitary Floor and Indirect Waste Drains with Extra Deep Receptor and Rectangular Nickel Bronze Top
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FBS___FLAT_BOTTOM_STRAINER
fbs - flat bottom strainer
0
HEIGHT
height
20.500
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
28.625
MANUFACTURER
manufacturer
Jay R. Smith
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 13 19.13
MASTERFORMAT_TITLE
masterformat title
Sanitary Drains
MATERIAL
material
MODEL
model
3250C
NO_HUB_OUTLET
no-hub outlet
0
OMNICLASS_NUMBER
omniclass number
23.70.50.21.24
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.70.50.21.24
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Waste Water Drains
OMNICLASS_TITLE
omniclass title
Waste Water Drains
PART_TYPE
part type
0
PDBS___POLISHED_ALUMINUM_DOME_BOTTOM_STRAINER
pdbs - polished aluminum dome bottom strainer
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.jrsmith.com/uploads/fileLibrary/d3250.pdf
PRODUCT_FUNCTION
product function
Used in flat roofs, gutters or valleys of any construction. Small diameter pan is particularly adaptable to gutters and valleys where limited space is available. Flashing clamp holds flashing and roofing materials without puncturing. Low profile dome provides sufficient free area for quick drainage of rain water and protects the drain sump and connected piping from the intrusion of debris.
PRODUCT_PAGE_URL
product page url
https://www.jrsmith.com/product.aspx?ProductId=227
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U___VANDAL_PROOF_SCREW
u - vandal proof screw
0
URL
url
www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
1
WASTE_CONNECTION_DIAMETER
waste connection diameter
2
WASTE_CONNECTION_RADIUS
waste connection radius
1
WFU
wfu
0
WIDTH
width
16.625
WORK_PLANE_BASED
work plane-based
1
NAME
name
3482
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions