??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 2694DA
Bill of material
2694DA_Series
ORDERNO
2694DA_Series
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2020
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_DISTRIBUTION_END
connection distribution end
0.375
CONNECTION_DISTRIBUTION_END_RADIUS
connection distribution end radius
0.187
CONNECTION_INLET_DESCRIPTION
connection inlet description
1/2" NPT Inlet Connection
CONNECTION_OUTLET_DESCRIPTION
connection outlet description
3/8" NPT Outlet Connection
CONNECTION_RADIUS
connection radius
0.250
CONNECTION_SIZE
connection size
0.500
COST
cost
0
CREATION_DATE
creation date
3/24/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Cloverleaf Style Trap Priming Distribution Unit
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
2.875
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
2694DA-500
OMNICLASS_NUMBER
omniclass number
23.65.00.00
OMNICLASS_TITLE
omniclass title
Supply and Distribution of Liquids and Gases
PART_TYPE
part type
0
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
www.jrsmith.com/uploads/fileLibrary/d2694da.pdf
PRODUCT_PAGE_URL
product page url
www.jrsmith.com/product.aspx?ProductId=701
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VENT_CONNECTION
vent connection
1
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.jrsmith.com/terms-and-warranties
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
2.625
WORK_PLANE_BASED
work plane-based
1
NAME
name
2694DA_Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions