??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 2005
Bill of material
Flr_Drn_2005_Rnd-A_JRSmith
ORDERNO
VAR04_CSI
04 csi
22 13 19
VAR95_CSI
95 csi
15155
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
B_STRAINER_RADIUS
b strainer radius
CATEGORY
category
CONNECTION_TYPE
connection type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duco cast iron body with flashing collar and adjustable strainer head
DESIGN_OPTION
design option
-1
DRAIN_SCREEN_RADIUS
drain screen radius
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
FREE_AREA__SQ_IN_
free area (sq.in)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
NO_HUB_CONNECTION
no-hub connection
1
OFFSET_FROM_FLOOR
offset from floor
0
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Sanitary Drains
OUTLET_DIAMETER
outlet diameter
OUTLET_RADIUS
outlet radius
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/floor/submittal/d2005.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPEEDI_SET_CONNECTION
speedi set connection
1
STRAINER_DIAMETER
strainer diameter
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/floor/tech_data_index.htm
TOP_OFFSET_FROM_FLOOR
top offset from floor
1.250
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
DOME_FREE_AREA__SQ__IN__
dome free area (sq. in.)
DRAIN_SCREEN_WIDTH
drain screen width
SCREEN_WIDTH
screen width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions