??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 1510
Bill of material
Roof_Drain_1510_JRSmith
ORDERNO
VAR04_CSI
04 csi
22 14 35
VAR95_CSI
95 csi
15165
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2040200
CATEGORY
category
CONNECTION_TYPE
connection type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOME_FREE_AREA
dome free area
DRAIN_DIAMETER
drain diameter
FAMILY_NAME
family name
FREE_AREA__IN__
free area (in²)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
OFFSET
offset
OMNICLASS_CODE
omniclass code
22-22 14 26 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Roof Drains
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
PIPE_RADIUS
pipe radius
PRODUCT_URL
product url
http://www.jrsmith.com/products/roof/submittal/d1510.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
VOID
void
WARRANTY
warranty
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
A
a
C
c
CONNECTION_DIAMETER
connection diameter
CONNECTION_RADIUS
connection radius
D
d
DOWNSPOUT_ADAPTOR
downspout adaptor
E
e
PRODUCT_DOCUMENTATION_LINK
product documentation link
SEC___SECURED_GRATE
sec - secured grate
U___VANDAL_PROOF_SCREW
u - vandal proof screw
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions