??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 1330-1357
Bill of material
Roof_Drain_1330_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
B
b
CATEGORY
category
CAULK
caulk
CONNECTION_TYPE
connection type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOME_FREE_AREA
dome free area
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
NO_HUB
no hub
OMNICLASS_CODE
omniclass code
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
PIPE_RADIUS
pipe radius
PRODUCT_URL
product url
PUSH_ON
push on
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
TECHNICAL_AND_INSTALLATION
technical and installation
THREADED
threaded
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
WARRANTY
warranty
WASTE_CONNECTION
waste connection
WEIGHT__LB_
weight (lb)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
ATS_URL
ats url
CAULK_OUTLET
caulk outlet
CONNECTION_DISTANCE_FROM_RIM
connection distance from rim
CREATED_BY
created by
CREATION_DATE
creation date
HEIGHT
height
LENGTH
length
MASTERFORMAT_NUMBER
masterformat number
MASTERFORMAT_TITLE
masterformat title
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
OUTLET_PIPE_RADIUS
outlet pipe radius
PHONE_NUMBER
phone number
PRICE
price
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_FUNCTION
product function
PRODUCT_PAGE_URL
product page url
THREADED_OUTLET
threaded outlet
WASTE_CONNECTION_DIAMETER
waste connection diameter
WASTE_CONNECTION_RADIUS
waste connection radius
WIDTH
width
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions