??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 1080
Bill of material
Roof_Drain_1080_JRSmith
ORDERNO
Roof_Drain_1080_JRSmith
VAR04_CSI
04 csi
22 14 35
VAR95_CSI
95 csi
15165
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2040200
CATEGORY
category
CAULK
caulk
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D_RADIUS
d radius
8.000
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Duco cast iron body, flashing clamp and gravel stop with polyethylene dome, PVC standpipe or cast iron water dam
DESIGN_OPTION
design option
-1
DOME_FREE_AREA
dome free area
102.5
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
1080
NO_HUB
no hub
1
OMNICLASS_CODE
omniclass code
22-22 14 26 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Roof Drains
OUTLET_RADIUS
outlet radius
4
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
8
PRODUCT_URL
product url
http://www.jrsmith.com/products/roof/submittal/d1080.pdf
PUSH_ON
push on
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/roof/tech_data_index.htm
THREADED
threaded
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WATER_DAM_HEIGHT
water dam height
2
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Roof_Drain_1080_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions