??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0710
Bill of material
Lavatory_Support_0710_JRSmith
ORDERNO
Lavatory_Support_0710_JRSmith
VAR04_CSI
04 csi
22 05 29
VAR95_CSI
95 csi
15050
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
50
ARM_SPACING
arm spacing
18
ASSEMBLY_CODE
assembly code
D2010310
BOLTS
bolts
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Labor Saver Lavatory Supports with Concealed Arms - Floor Mounted
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
2
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
LOCKING_DEVICE_OFFSET
locking device offset
9
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
Cast Iron
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
0710
OMNICLASS_CODE
omniclass code
22-22 42 16
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Lavatories and Sinks
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/lav/submittal/d0710.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/lav/techdata/td_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://JRSmith.com
VENT_CONNECTION
vent connection
0
VENT_CONNECTION_DIA_
vent connection dia.
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Lavatory_Support_0710_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions