??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0700
Bill of material
Lavatory_Support_0700_JRSmith
ORDERNO
Lavatory_Support_0700_JRSmith
VAR04_CSI
04 csi
22 05 29
VAR95_CSI
95 csi
15050
A
a
35
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010310
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D
d
4
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
21.250
DESCRIPTION
description
Pro-Set Lavatory Supports with Concealed Arms - Floor Mounted
DESIGN_OPTION
design option
-1
E
e
6.000
F
f
6.000
FAMILY_NAME
family name
G
g
16.500
HEIGHT
height
36
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
J
j
19
K
k
0.500
KEYNOTE
keynote
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
0700
OMNICLASS_CODE
omniclass code
22-22 42 16
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Lavatories and Sinks
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/lav/submittal/d0700.pdf
PUSH_ON
push on
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_HEIGHT
support height
32
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/lav/techdata/td_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
25.950
WFU
wfu
0
WIDTH
width
16.250
WORK_PLANE_BASED
work plane-based
1
NAME
name
Lavatory_Support_0700_JRSmith
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions