??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0634
Bill of material
Urinal_Support_0635_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
BACK_PANEL_VISIBILITY
back panel visibility
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
CWFU
cwfu
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
F
f
FAMILY_NAME
family name
G
g
HOST
host
0
HW_CONNECTION
hw connection
HWFU
hwfu
J
j
KEYNOTE
keynote
LOWER_PLATE_HEIGHT
lower plate height
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MODEL
model
OMNICLASS_CODE
omniclass code
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
TECHNICAL_AND_INSTALLATION
technical and installation
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_PLATE_HEIGHT
upper plate height
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
VERSION
version
WARRANTY
warranty
WASTE_CONNECTION
waste connection
WEIGHT__LB_
weight (lb)
WFU
wfu
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
NAME
name
A___LIP_OF_URINAL_FROM_FLOOR
a - lip of urinal from floor
B___MOUNTING_PLATE_DISTANCE_FROM_FLOOR
b - mounting plate distance from floor
BOTTOM_PLATE_DISTANCE_FROM_FLOOR
bottom plate distance from floor
CUTOUT_RADIUS
cutout radius
D___MOUNT_TO_MOUNT
d - mount to mount
DISTANCE_FROM_WALL__2__MIN__5__MAX_
distance from wall (2" min, 5" max)
E___BOTTOM_OF_LOWER_PLATE_TO_FLOOR
e - bottom of lower plate to floor
F___BOLT_TO_BOLT
f - bolt to bolt
G___BOTTOM_OF_LOWER_PLATE_TO_BOLT
g - bottom of lower plate to bolt
H___PLATE_HOLE_TO_HOLE
h - plate hole to hole
J___TOP_OF_PLATE_TO_MOUNT
j - top of plate to mount
LEG_TO_LEG
leg to leg
OVERALL_HEIGHT_FROM_FLOOR
overall height from floor
PRODUCT_DOCUMENTATION_LINK
product documentation link
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions