??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0616
Bill of material
0616
ORDERNO
A___LIP_OF_URINAL_DISTANCE_FROM_FLOOR
a - lip of urinal distance from floor
0
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
B___MOUNTING_PLATE_DISTANCE_FROM_FLOOW
b - mounting plate distance from floow
BOTTOM_PLATE_DISTANCE_FROM_FLOOR
bottom plate distance from floor
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D___ARM_DISTANCE
d - arm distance
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISTANCE_FROM_WALL__2__MIN__5__MAX_
distance from wall (2" min, 5" max)
FAMILY_NAME
family name
HEIGHT
height
45
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
J
j
2.000
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.45.05.21.14
OMNICLASS_TITLE
omniclass title
Sanitary Disposal Components
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
B___UPPER_MOUNTING_PLATE_DISTANCE_FROM_FLOOW
b - upper mounting plate distance from floow
D___UPPER_HANGER_DISTANCE
d - upper hanger distance
E___LOWER_MOUNTING_PLATE_DISTANCE_FROM_FLOOR
e - lower mounting plate distance from floor
F___STUD_BEARING_BOLTS_DISTANCE
f - stud bearing bolts distance
G___LOWER_ARM_DISTANCE_FROM_PLATE_BOTTOM
g - lower arm distance from plate bottom
H___HOLE_DISTANCE
h - hole distance
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions