??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0250Y
Bill of material
Closet_Supp_0250D_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
ANGLED_LUG
angled lug
ASSEMBLY_CODE
assembly code
BARREL_HEIGHT
barrel height
BARREL_WIDTH
barrel width
CAPACITY
capacity
CATEGORY
category
CAULK_CONNECTION
caulk connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
E
e
FAMILY_NAME
family name
FIXTURE_OFFSET
fixture offset
FLOW_RATE
flow rate
HORIZANTAL_BAREL
horizantal barel
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_PIPE_OFFSET
inlet pipe offset
INLET_PIPE_RADIUS
inlet pipe radius
INNER_RADIUS
inner radius
KEYNOTE
keynote
LEED
leed
LUG_NUT_ANGLED
lug nut angled
LUG_OFFSET
lug offset
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX_STATIC_LOAD_LBS
max.static load lbs
MODEL
model
NIPPLE_LENGTH
nipple length
NO_HUB_CONNECTION
no-hub connection
OFFSET_FROM_BASE
offset from base
OMNICLASS_CODE
omniclass code
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
PIPE_DIAMETER_2
pipe diameter 2
PIPE_RADIUS_1
pipe radius-1
PIPE_RADIUS_2
pipe radius-2
PRODUCT_URL
product url
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SHARED
shared
STRAIGHT_LUG
straight lug
STUD_LENGTH
stud length
TECHNICAL_AND_INSTALLATION
technical and installation
TOP_PIPE_RADIUS
top pipe radius
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VENT_CONNECTION
vent connection
VENT_RADIUS
vent radius
VERSION
version
WARRANTY
warranty
WASTE_CONNECTION
waste connection
WEIGHT__LB_
weight (lb)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
BARREL_BASE
barrel base
PIPE_DIAMETER2
pipe diameter2
ATS_URL
ats url
CREATED_BY
created by
CREATION_DATE
creation date
HEIGHT
height
INSTALLATION_TYPE
installation type
LENGTH
length
MASTERFORMAT_NUMBER
masterformat number
MASTERFORMAT_TITLE
masterformat title
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
PHONE_NUMBER
phone number
PRICE
price
PRODUCT_DOCUMENTATION_LINK
product documentation link
WASTE_CONNECTION_DIAMETER
waste connection diameter
WASTE_CONNECTION_RADIUS
waste connection radius
WIDTH
width
PRODUCT_PAGE_URL
product page url
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions