??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0240Y
Bill of material
0240DY-M54-XK
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2010100
ATS_URL
ats url
http://www.atsspec.net
CATEGORY
category
COST
cost
0
CREATED_BY
created by
Allied Technical Services
CREATION_DATE
creation date
15/4/2014
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Adjustable fixture supports for siphon jet water closets - Shallow rough-in type. No-hub vertical fittings with two side inlets.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Floor Mounted
KEYNOTE
keynote
LENGTH
length
MANUFACTURER
manufacturer
Jay R. Smith
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 41 13 13
MASTERFORMAT_TITLE
masterformat title
Residential Water Closets
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TABLE_23_CODE
omniclass table 23 code
23.45.05.21.11.11
OMNICLASS_TABLE_23_TITLE
omniclass table 23 title
Water Operated Water Closets
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHONE_NUMBER
phone number
416-250-5656
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.jrsmith.com/uploads/fileLibrary/d0250y_m54_xk.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
1
WASTE_CONNECTION_DIAMETER
waste connection diameter
4
WASTE_CONNECTION_RADIUS
waste connection radius
2
WFU
wfu
0
WIDTH
width
16.500
WORK_PLANE_BASED
work plane-based
1
NAME
name
PRODUCT_PAGE_URL
product page url
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions