??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0209Y
Bill of material
Closet_Supp_0209-LH_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
A
a
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010110
C
c
8.750
CAPACITY
capacity
300lb
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Compact Fixture Supports with Vertical Offset Fittings for Siphon Jet Water Closets
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_PIPE_OFFSET
inlet pipe offset
INLET_PIPE_RADIUS
inlet pipe radius
2
INNER_RADIUS
inner radius
KEYNOTE
keynote
LEED
leed
1
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MAX__STATIC_LOAD
max. static load
300lb
MODEL
model
NO_HUB
no hub
1
OFFSET_FROM_BASE
offset from base
9
OMNICLASS_CODE
omniclass code
22-22 42 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Water Closets, Urinals, and Bidets
PART_TYPE
part type
0
PIPE_RADIUS
pipe radius
2
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/closet/techdata/td_index.htm
THREADED
threaded
1
TOP_PIPE_RADIUS
top pipe radius
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.JRSmith.com
VENT_CONNECTION
vent connection
0
VENT_PIPE_WIDTH
vent pipe width
14
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
60.800
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
PIPE_DIAMETER
pipe diameter
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions